??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
PRiCi FA
Description
TC04-41,TC04-41S - Elbow clamp - vertical
Bill of material
TC04-41
MODEL
Model
LV1
LV1 type
Vertical type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
550KG
DEW
Dead weight
2450G
HOC
Handle opening and closing angle
48°/60°(Non attachment pin)
OCA
Opening and closing angle of pressing hand
100°/140°(Non attachment pin)
ENC
Enclosure
TC-SA58500
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF