??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TC04-6,TC04-6S,TC04-S6 - Elbow clamp - vertical
Bill of material
TC04-6
MODEL
Model
LV1
LV1 type
Vertical type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
30KG
DEW
Dead weight
40G
HOC
Handle opening and closing angle
88°
OCA
Opening and closing angle of pressing hand
80°
ENC
Enclosure
TC-FC044207
PRS
Press shape
Fixed point pressure bar
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF