??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TC07-2 - Elbow clip push pull
Bill of material
TC07-2
MODEL
Model
TC07-2
LV1
LV1 type
Push-pull type
MAT
Material
Equivalent to SS400
SUR
Surface treatment
Glossy zinc plating
CLF
Clamping force
50KG
DEW
Dead weight
100G
HOC
Handle opening and closing angle
63 °
OCA
Press handle moving distance
9 mm
ENC
Enclosure
TC-SA051508
INF
Installation form
Flange seat
HAF
Handle form
Straight handle
CODE
Code
TC07-2
FIX95
PDF
PDF