??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TCACL,TCACH,TCACX - Spring side retainer
Bill of material
TCACL4
MODEL
Model
MAT1
Material Noumenon
Equivalent to A6061
SUR1
Surface treatment Noumenon
Natural Anode Treatment
MAT3
Material pin
Equivalent to S45C
SUR3
Surface treatment pin
Electroless Nickel Plating
MAT5
Material Spring
Equivalent to SUS304-WPB
MAT7
Material knob
Equivalent toPOM
CODE
Code
M
M(Cu ya luo wen)
LX
Weight-bearing table
FZ
Weight-bearing min
N
FZ1
Weight-bearing max
N
FIX02
S
6 mm
FIX04
D
8 mm
FIX06
La
22 mm
FIX08
W
6 mm
FIX10
H
5 mm
FIX12
A
18 mm
FIX14
B
26 mm
FIX16
C
11.5 mm
FIX18
T
4 mm
FIX20
G
18 mm
FIX22
E
4 mm
FIX24
F
10 mm
FIX26
d
4.5 mm
FIX28
S1
1.5 mm
FIX30
H1
24.5 mm
FIX32
J
5.5 mm
FIX34
D1
15 mm
FIX36
W1
10 mm
FIX95
PDF
PDF