??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
PRiCi FA
Description
TCCA - Shock mount pin
Bill of material
TCCA-S-8
MODEL
Model
MAT1
Material subject
Equivalent to SUM43
SUR1
Surface treatment pin
Blackening treatment
MAT3
Material Oil-free bushing
Equivalent to PTFE
MAT5
Material Spring
Equivalent to SWP-A
MAT7
Material pin
Equivalent to SUM43
SUR3
Surface treatment subject
Blackening treatment
HN1
hardness pin
23-30HRC
HN2
hardness subject
23-30HRC
CODE
code
TCCA
VAR05
Spring
VAR10
No.
FIX02
S-assembly
2.0 mm
FIX04
S-max
7.0 mm
FIX06
H-assembly
4 mm
FIX08
H-max
14 mm
FIX10
D
13 mm
FIX12
P
6 mm
FIX14
S
5 mm
FIX16
(L)
45.0 mm
FIX18
L1
9 mm
FIX20
L2
26.0 mm
FIX22
L3
10.0 mm
FIX24
W1
11 mm
FIX26
W2
5 mm
FIX28
M1
M3
FIX30
x1
5 mm
FIX32
x2
6.0 mm
FIX34
Ba
14 mm
FIX36
M2
M8xP1.25 mm
FIX38
d
ø20 mm
FIX95
PDF
PDF