??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Misumi
Description
TCKT, TCPT - Temperature Sensor - Taper Screw Type
Bill of material
TCKT3.2-65
PN
Part No.
TCKT3.2-65
TS
Type Selection
Lead Wire Standard
TYS
Type of Temperature Sensor
PR
Precision
JIS Class 2
TMCP
Temperature Measurement Contact Point
Isolated Neutral Type
LT
Lead Type
-
MTR
Measurement Temperature Range (deg Celsius)
0~250
MATPP
Material of Protection Pipe
304 Stainless Steel
MATTS
Material of Taper Screw
304 Stainless Steel
MATLW
Material of Lead Wire
Glass Wool Coating
OTR
Operating Temperature Range of Lead Wire (deg Celsius)
0~150
HRT
Heat Resistant Temperature of Silicon Tube (deg Celsius)
150
D
3.2 mm
L
65 mm
F
2 m
CTS
Terminal Type
Y (Crimp Terminal - Y-Shaped M4)
NOTE
Note
3D Model of Lead Wire is Only a Segment of the Actual Lead Wire