You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
TCRF6
Misumi
metric
35_tubes_nozzles/suction_parts
Powered by
Download CAD models
Download CAD
Download PDF datasheet
Previews
3D
2D
CAD model selection
{misumi/metric/35_tubes_nozzles/tcrf.prj},{NB=TCRF6},{TYPE=TCRF},{TD=6},{L=20},{B=14.0},{C=4.5},{DD=2.7},{H=12},{H1=9.000},{C1=0.950},{D1=9.000},{D2=9.000},{D3=7.000},{D4=8.500},{D5=7.200},{D6=4.000},{D7=6.500},{T=0.500},{L3=5.000},{L4=5.000},{L6=18.400},{L7=8.900},{L8=5.500},{L9=9.000},{L10=11.000},{L11=6.500},{M=10.000},{P=1.000}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
TCRF - Couplings with Tube Insert - 90 Deg. Union Elbow
Bill of material
TCRF6
PN
Part Number
TCRF6
TCRF6
TD
Applicable Tube Outer Diameter
6
6
mm
L
20
20
mm
B
14.0
14.0
mm
C
4.5
4.5
mm
DD
d
2.7
2.7
mm
H
H Width across Flats
12
12
mm