??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TE 311 3D FVZ 40 - TECTUS door hinge 60kg
Bill of material
TE 311 3D FVZ 40
MAR
Brand
TECTUS
BEZ
Description
TE 311 3D FVZ 40
MN
Model number
5 400568
ROT
Opening angle
°
FUGE
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
FORM
As-delivered condition / Routing picture
BW
Load capacity
60.0 kg
BF
Width (door part)
32.0 mm
LF
Length (door part)
125.0 mm
BR
Width (frame part)
24.0/28.0 mm
LR
Length (frame part)
125.0 mm
OW
Max. opening angle
180 °
KTXT
Short text
for unrebated residential doors with recessed frame facings
ATXT
Short text
SIMONSWERK TECTUS hinge TE 311 3D FVZ 40 for 12,0 mm recessed frame facings (FVZ). Completely concealed for unrebated doors with block and steel frames. Load capacity up to 60 kg, opening angle up to 180°, overall length 125 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...