??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TE 340 3D FR - TECTUS Door hinge 80kg
Bill of material
TE 340 3D FR
MAR
Brand
TECTUS
BEZ
Description
TE 340 3D FR
MN
Model number
5 400621
ROT
Opening angle
°
FUGE
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
FORM
As-delivered condition / Routing picture
BW
Load capacity
80.0 kg
BF
Width (door part)
28.0 mm
LF
Length (door part)
160.0 mm
BR
Width (frame part)
28.0 mm
LR
Length (frame part)
160.0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
0.77 kg
KTXT
Short text
with integrated intumescent kit for unrebated residential and heavy duty doors
ATXT
Specification text
SIMONSWERK TECTUS hinge TE 640 3D FR with integrated intumescent kit. Completely concealed for unrebated, heavy-duty doors with timber, steel and aluminium frames. With comfortable 3D adjustment, load capacity up to 200 kg, opening angle up to 180°, overall length 240 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...