??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TE 527 3D - TECTUS door hinge 120kg
Bill of material
TE 527 3D
MAR
Brand
TECTUS
BEZ
Description
TE 527 3D
MN
Model number
5 400562
ROT
Opening angle
°
FUGE
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
FORM
As-delivered condition / Routing picture
°
BW
Load capacity
120.0 kg
BF
Width (door part)
26.0 mm
LF
Length (door part)
155.0 mm
BR
Width (frame part)
26.0 mm
LR
Length (frame part)
155.0 mm
OW
Opening angle
180 °
PL
Link
HTML
PG
Product weight
0.75
KTXT
Short text
made of solid steel for unrebated heavy-duty doors
ATXT
Specification text
SIMONSWERK TECTUS hinge TE 527 3D made from solid steel. Completely concealed for unrebated doors with timber, steel and aluminium frames. With comfortable 3D adjustment, load capacity up to 120 kg, opening angle up to 180°, overall length 155 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...