??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TE 540 3D A8 FR - TECTUS Door hinge 100kg
Bill of material
TE 540 3D A8 FR
MAR
Brand
TECTUS
BEZ
Description
TE 540 3D A8 FR
MN
Model number
5 400702
ROT
Opening angle
°
FUGE
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
FORM
As-delivered condition / Routing picture
BW
Load capacity
100.0 kg
BF
Width (door part)
32.0 mm
LF
Length (door part)
200.0 mm
BR
Width (frame part)
32.0 mm
LR
Length (frame part)
200.0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
1.35 kg
KTXT
Short text
with integrated intumescent kit for unrebated heavy-duty doors with claddings up to 8 mm on both sides
ATXT
Specification text
with integrated intumescent kit for unrebated heavy-duty doors with claddings up to 8 mm on both sides