??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TE 680 3D FD - TECTUS Door hinge 160kg
Bill of material
TE 680 3D FD
MAR
Brand
TECTUS
BEZ
Description
TE 680 3D FD
MN
Model number
5 400685
ROT
Rotation
°
FUGE
mm
Enter value for FUGE
mm
cm
inch
ft
FORM
As-delivered condition / Routing picture
°
BW
Load capacity
160.0 kg
BF
Width (door part)
40.5 mm
LF
Length (door part)
140.0 mm
BR
Width (frame part)
30.0 mm
LR
Length (frame part)
250.0 mm
OW
Opening angle
180 °
PL
Link
HTML
PG
Product weight
0.75
KTXT
Short text
for rebated timber entrance doors
ATXT
Specification text
SIMONSWERK TECTUS hinge TE 680 3D FD. Concealed for rebated, timber entrance doors with timber frames. With comfortable 3D adjustment, load capacity up to 160 kg, opening angle up to 180°, overall length 250 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,5 mm. Finish...