??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEC2401-12-074NA
Bill of material
TEC2401-12-074NA
PN
Part Number
TEC2401-12-074NA
DESC
Description
Front End AC-DC Power Supply, Power 2400W, Output 12VDC, 195A, Input 90-264VAC, Normal Airflow, IEC 60320-C14 type Input Connector, RoHS Compliant
POWER
Power
2400 W
SO
Standby Output
12 V
OV
Output Voltage
12 VDC
OC
Output Current
195 A
VIVAC
Voltage Input
90-264 VAC
VIVDC
Voltage Input
180-300 VDC
OT
Operating Temperature
0 to 50 °C
DIMENSIONS
Dimensions LxWxH
73.5 x 40 x 185 (7.28 x 2.89 x 1.57 in) mm
VOUT1
Vout 1
12 VDC
LOUT1
lout 1
195 A
AIRFLOW
Airflow
Normal