您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
8705232
Tece
Pipe Systems
TECElogo
Composite pipe
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
CAD模型選擇
{tece/rohrsysteme/tece_logo/mehrschichtverbundrohr/verbundrohr_logo.prj},{NB=8705232},{CNSORDERNO=8705232},{PICTURE=tcb_8705232.png},{VERS=1},{DIM=32 - Rolle},{KT1=TECElogo Verbundrohr PE-RT/Al/PE-RT Dimension 32, Rolle 25 m},{KT2=Dim. 32, Rolle 25 m},{ZT=39172110},{UL=Polen},{WG=820},{PG=1008200010},{ME=m},{LE1=25},{LE2=125},{LE3=250},{GTIN=4027255098749},{ASTEXT=Ausschreibungstext},{HTML=HTML}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Tece
Description
TECElogo Verbundrohr PE-RT/Al/PE-RT - Rohrsysteme
Bill of material
8705232
CNSORDERNO
Article number
8705232
PICTURE
Picture
DIM
Dimension
32 - Rolle
KT1
Shorttext 1
TECElogo Verbundrohr PE-RT/Al/PE-RT Dimension 32, Rolle 25 m
ZT
Customs code
39172110
UL
Country of origin
Polen
WG
Commodity group
820
PG
Product group
1008200010
ME
Quantity unit
m
LE1
25
LE2
125
LE3
250
GTIN
4027255098749
ASTEXT
Specification text
Information
Specification text
HTML
Web page
HTML