??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Schiedel
Description
Tee-piece 87° with inspection cover - MFTI 87
Bill of material
TEE_INSPECTION 150/87/0.5/316/MA/MF
MAT
Material
EAN
EAN/UPC-Code
SYS
System
MFTI 87
COM
Component
Flue connection (RA)
SAP
SAP Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
500 mm
B
250 mm
X
mm
W1
87 mm
NL
Nominal lenght
530 mm
ML
Material / Liner
316
SL
Surface Liner
MA
WG
Weight
kg