??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TEG 310 2D 80 - TECTUS Door hinge 80kg
Bill of material
TEG 310 2D 80
MAR
Brand
TECTUS
BEZ
Description
TEG 310 2D 80
MN
Model number
5 400726
ROT
Rotation
°
FUGE
mm
Enter value for FUGE
mm
cm
inch
ft
FORM
As-delivered condition / Routing picture
°
BW
Load capacity
80.0 kg
BF
Width (door part)
21.0 mm
LF
Length (door part)
160.0 mm
BR
Width (frame part)
28.0 mm
LR
Length (frame part)
160.0 mm
OW
Opening angle
180 °
PL
Link
HTML
PG
Product weight
0.75
KTXT
Short text
for flush glass doors
ATXT
Specification text
SIMONSWERK TECTUS hinge TEG 310 2D 80 concealed for flush glass doors with timber, steel and aluminium frames and for 8 - 10 mm ESG-glass. With continuous 2D adjustment, load capacity up to 80 kg, opening angle up to 180°, overall length 160 mm, right hand and left hand applicable, maintenance-free slide bearings, two-dimensionally adjustable: side + 3,0 mm / - 2,0 mm, height +/- 1,0 mm. Can be combined on the lock side with handle KCH 1700, magnetic plate KCM 50/G as well as with timber, steel and aluminium frames with closing magnet KCM 50. Finish...