??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
会社名
Samtec
説明
TEM Series - TEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Header
部品表
TEM-105-02-03.0-H-D
PN
Part Number
TEM-105-02-03.0-H-D
SERIES
Series
TEM
POS
Number of Positions
LS
Lead Style
02 - Surface Mount
BTOPT
Body Type
PLOPT
Plating Option
ROW
Number of Rows
D - Double Row
SH
Stack Height
AOPT
Alignment Pins
LCOPT
Locking Clips
WTOPT
Weld Tab Option
LOPT
Latching
PPOPT
Pick and Place Pad
TROPT
Packaging Options
SHOWPAD
Pad Show/Hide (Model Only)
A
A Body Height
5.375 mm