??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® MH, Stroke length 50-2500 mm (EMEA Region & India)
Bill of material
MH C 0050M N06G 3 V11
NENN
Order code
SCHNITTSTELLE
Interface
BF
Sensor model
Rod
BR
Sensor model
FF
Form factor
D
Pressure pipe
10 mm
Z
Dead zone
63.5 mm
ME
Unit of measurement
M Metric - Millimeters
MLVERS
Stroke length version
ML
Stroke length
mm
Enter value for ML
Stroke length
mm
cm
inch
ft
TYP
Type
ANS
Connection type
W
Wire length
60 mm
VGS
Supply voltage
3: +12/24 VDC
AG1
Span range
AG2
Frequency
BDR
Baud rate
kBit
NODEID
Node-ID
KE
Conical end plug
INFO
Data sheet
Product datasheet