??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 16 Mar 2023.
Selectable products: 8
HELP_VARIABLE
Company
Temposonics
Description
Temposonics® RF, Stroke length 150-20000 mm - Temposonics RF
Bill of material
RF C 00150M D56 1 N101 Z02
SCHNITTSTELLE
Interface
BF
Sensor Model
RF: Flexible Rod
AB
Design
ME
Unit of measurement
MLVERS
Stroke length version
ML
Stroke length
ANS
Connection type
BS
Input voltage
1: +24 VDC
AG
Output
MNR
Magnet number for multi-position measurement
BDR
Baud rate
kBit/s
DL
Data length
Bit
KOD
Coding
AL
Resolution
mm
AF
Specification
OPT
Options
MW
Measurement contents
MR
Direction and sync. mode
ILD
Internal linearization & communication diagnostics
INFO
Datasheet
Product datasheet