??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product to be discontinued on 1 Jul 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 22
HELP_VARIABLE
Company
SCHUNK
Description
TENDO Platinum | ISO 26623-1 - Hydraulic Expansion Toolholder
Bill of material
SCHUNK-0201840 TENDO P SCapto C5 D18x90
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
QF
Toolholder quickfinder
EINSPANN
Adjustable clamping depth
mm
Enter value for EINSPANN
Adjustable clamping depth
mm
cm
inch
ft
NSM
NSM Standard number of properties layout
DIN4000-89
BLD
BLD Tool style code
607144
J3
J3 Company code
SJ
J21
J21 Order number
J22
J22 Product designation
Hydraulic Expansion Toolholder
J6
J6 Interface code machine side
C11
C11 Connection code type machine side
CCS
C2
C2 Connection size code machine side
C12
C12 Connection code form at machine end
01
C14
C14 Connection code unit base machine side
9
C15
C15 Connection code style machine side
5
J4
J4 Interface code workpiece side
C51
C51 Connection code type workpiece side
ZYL
C6
C6 Connection size code workpiece side
C52
C52 Connection code form at workpiece end
01
C54
C54 Connection code unit base workpiece side
1
C55
C55 Connection code style workpiece side
5
B4
Overall length
0 mm
B3
B3 Protruding length
mm
B1
B1 Length body diameter 1
mm
B2
B2 Length body diameter 2
mm
C81
C81 Clamping length, max.
mm
C82
C82 Clamping length, min.
mm
B71
B71 Functional length
mm
B51
B51 Taper angle
7.50 Grad
C71
C71 Connection diameter, min., workpiece side
mm
A1
A1 Body diameter 1
mm
A2
A2 Body diameter 2
mm
A4
A4 Flange diameter
mm
A6
A6 Interference cutting diameter
mm
D7
D7 Weight of item
kg
H21
H21 Coolant entry style code
1
H22
H22 Coolant exit style code
1
J7
J7 Data chip provision
0
E1
E1 cutting direction
N
CNSLICENSE
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
CNSCTN
Customs tariff number
84661020