??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
TENNO OVAL - Mirror with resin frame
Bill of material
S325259NE
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S325259NE
MAT2
Frame finish
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S325259NE
SDESCR1
Very Short Description 1
INDA Sp.arr.ov.s/luce S325259NE
SDESCR2
Very Short Description 2
TENNO L52xH92xP5
ARTDESC
Article Description
Brand: INDA Serie: TENNO Specchio d arredo ovale senza luce Prod. No.: S325259NE L52xH92xP5 NE
INTERCODE
International Codes
EAN-13:8021586855398
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
52 cm
HEIGHT
Height
92 cm
DEPTH
Depth
5 cm
WEIGHT
Weight
10 kg
SER
Series
Tenno
LINE
Line
Mirrors
MOD
Model
S325259NE
INTRACODE
Intrastat Code
70099100
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S32
STRUT
Material structure
Resin