??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
TENNO ROUND - Mirror with resin frame
Bill of material
S326210NE
LODDEST
LOD Destination
LODLEVEL
LOD Level
HEIGHT
Height
cm
MAT2
Frame finish
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S326210NE
SDESCR1
Very Short Description 1
INDA Sp.arr.tondo s/luce S326210NE
SDESCR2
Very Short Description 2
TENNOS L62xH62xP5
ARTDESC
Article Description
Brand: INDA Serie: TENNO Specchio d arredo tondo senza luce Prod. No.: S326210NE L62xH62xP5
INTERCODE
International Code
EAN-13:8021586855565
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
WIDTH
Width
62 cm
DEPTH
Depth
5 cm
WEIGHT
Weight
10 kg
SER
Series
Tenno
LINE
Line
Mirrors
MOD
Model
S326210NE
INTRACODE
Intrastat Code
70099100
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S32
STRUT
Material structure
Resin