??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Terminal housing f. motor Han 10B 1 leve
Bill of material
HARTING 09304100921
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09304100921
DESCSHORT
Short Description
Housing for motor application, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel
DESCLONG
Long Description
Housing for motor application, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Terminal housing f. motor Han 10B 1 leve
SUPPLIERALTNO
Alternative product number
09 30 410 0921
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Housing for motor application
AAB504
Housing coating
Uncoated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Terminal housing f. motor Han 10B 1 leve
AAO742
Brand
Han-Drive®
AAS459
Corrosion resistance
Han-Drive®
AAS461
Size
10 B
AAU734
Manufacturer product description
Housing for motor application, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Housing for motor application, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No