??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Terminal housing f. motor Han 10B 1lever
Bill of material
HARTING 09300100902
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300100902
DESCSHORT
Short Description
Housing for motor application, Powder-coated, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel
DESCLONG
Long Description
Housing for motor application, Powder-coated, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Terminal housing f. motor Han 10B 1lever
SUPPLIERALTNO
Alternative product number
09 30 010 0902
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Housing for motor application
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Terminal housing f. motor Han 10B 1lever
AAO742
Brand
Han-Drive®
AAS459
Corrosion resistance
Han-Drive®
AAS461
Size
10 B
AAU734
Manufacturer product description
Housing for motor application, Powder-coated, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Housing for motor application, Powder-coated, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No