??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TET-1553-6-78
Bill of material
TET-1553-6-78
PN
Part Number
TET-1553-6-78
DESC
Description
TRB Plug Termination, 6 in. Chain, 78 Ohm
TYPE
Type
TRB
BS
Body Style
Straight
GENDER
Gender
Plug
IMPEDANCE
Impedance
78 Ohm
MF
Max Frequency
0,001 GHz
BM
Body Material
Brass
BP
Body Plating
Nickel
CP
Contact Plating
Gold
CHAIN
Chain
Yes
CL
Chain Length
6 Inch
ROHSC
RohS Compliant
No