??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TET3600-48-104NA
Bill of material
TET3600-48-104NA
PN
Part Number
TET3600-48-104NA
DESC
Description
Front End AC-DC Power Supply, Power 3600W, Output 48VDC, 67A, Input 90-264VAC, Normal Airflow, RoHS Compliant
POWER
Power
3600 W
VIVAC
Voltage Input
90-264 VAC
VIVDC
Voltage Input
192-400 VDC
OV
Output Voltage
48 VDC
SO
Standby Output
12 V
OC
Output Current
67 A
OT
Operating Temperature
0 to 50 °C
DIMENSIONSLWH
Dimensions LxWxH
266 x 104 x 40 mm
AIRFLOW
Airflow
Normal
VOUT1
Vout 1
48 VDC
LOUT1
lout 1
67 A