您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
730976 TF25+ LCD TRA MultiRange T160 100.06 L1000
Thermokon
Cable / Contact Sensors
Cable Sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{thermokon/cable_contact_sensors/cable_sensors/tf25_plus_asmtab.prj},{NB=730976 TF25+ LCD TRA MultiRange T160 100.06 L1000 (300)},{ARTNR=730976},{EL=100},{IDPIM3=4764},{BEZ=TF25+ LCD TRA MultiRange T160 100.06 L1000},{GGEO=},{GEOV=},{REF3D=TF25+ USE M},{BILD=tf25_plus_lcd_aktiv_schwarz_silicon_ptfe_rolliert.png},{INFOWWW=link zur Website},{MESSG= Temperatur},{AT= Kabelfühler},{BF=0},{BE=0},{KONFIG= Thermokon App, uConfig, Jumper},{S= SI-Protection zum Schutz vor Feuchtigkeit und Vibrationen},{AGSPA=---},{AGST= 4..20 mA, max. Bürde 500 Ω},{AGSK=---},{EG=0},{NTECH=---},{FTECH=0},{DUT=---},{TEB=-50 - +160},{GKT= ±0,5 K (typ. bei 21 °C), im Standardmessbereich, Offset-Einstellung über App oder uConfig},{TEB1=---},{LOD=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Thermokon
Description
TF25+ - Cable Sensor temperature
Bill of material
730976 TF25+ LCD TRA MultiRange T160 100.06 L1000
BEZ
Naming
TF25+ LCD TRA MultiRange T160 100.06 L1000
TF25+ LCD TRA MultiRange T160 100.06 L1000
ARTNR
Article Number
730976
730976
LOD
Level of Detail
300
200
300
200
BILD
Picture
tf25_plus_lcd_aktiv_schwarz_silicon_ptfe_rolliert.png
tf25_plus_lcd_aktiv_schwarz_silicon_ptfe_rolliert.png
INFOWWW
link to website
link to website
MESSG
Measured values
temperature
AT
Application/type
Cable sensor
KONFIG
Configuration
Thermokon app, uConfig, jumper
Thermokon app, uConfig, jumper
S
Sensor
SI-Protection against permeation of humidity and mechanical stress (e.g. vibration)
SI-Protection against permeation of humidity and mechanical stress (e.g. vibration)
AGSPA
Output voltage
---
---
AGST
Output current
4..20 mA, max. load 500 Ω
4..20 mA, max. load 500 Ω
AGSK
Output switching contact
---
---
NTECH
Network technology
---
---
DUT
Data transmission
---
---
TEB
Operating range temperature
-50 - +160
-50 - +160
GKT
Accuracy temperature
±0,5 K (typ. at 21 °C), within default measuring range, offset setting via app or uConfig
±0,5 K (typ. at 21 °C), within default measuring range, offset setting via app or uConfig
AST
Output signal temperature
scaling analogue output, 0..+160 °C (default setting), selectable from 8 temperature ranges -50..+50 | -20..+80 | -15..+35 | -10..+120 | 0..+50 | 0..+100 | 0..+160 | 0..+250 °C, optionally configurable
scaling analogue output, 0..+160 °C (default setting), selectable from 8 temperature ranges -50..+50 | -20..+80 | -15..+35 | -10..+120 | 0..+50 | 0..+100 | 0..+160 | 0..+250 °C, optionally configurable
TEBG
Operating range temperature enclosure
LCD -20..+70
LCD -20..+70
EBF
Operating range humidity
max. 85% rH short term condensation
max. 85% rH short term condensation
SPANN
Power supply
15..35 V = SELV
15..35 V = SELV
LA
Power consumption
max. 2,5 W (24 V =), 4,3 VA (24 V ~)
max. 2,5 W (24 V =), 4,3 VA (24 V ~)
MBM
Material in touch with media
Sensor probe, Ø=6 mm, stainless steel V4A (1.4571), 16-point pressed (IP65)
Sensor probe, Ø=6 mm, stainless steel V4A (1.4571), 16-point pressed (IP65)
EL
Installation length
100
100
mm
AZ
Display
LCD 29x35 mm, RGB backlight, with traffic light function, threshold values configurable, optionally configurable via app or uConfig
LCD 29x35 mm, RGB backlight, with traffic light function, threshold values configurable, optionally configurable via app or uConfig
GEH
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
FARBE
Colour
pure white, transparent cover
pure white, transparent cover
SA
Protection IP
IP65, according to EN 60529
ANSCHLUSS
Connection
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
removable cable entry flextherm M20 for wire Ø=4,5..9 mm, removable plug-in terminal, max. 2,5 mm²
AL
Connection cable
silicone, 0,25 mm²
silicone, 0,25 mm²
LAL
length connection wire
1
1
VP
Packaging
152 x 128 x 65
152 x 128 x 65
LIEFERUMFANG
Delivery content
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories)
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories)