您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
ABB - 1SAZ811201R1004 + TF65-47 Thermal Overload Relay Trip Class 10, 36-47A
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Thermal Overload Relays
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb_ww/low_voltage/control/contactors/overload_relays/tf65.prj},{NB=abb_1SAZ811201R1004_TF65-47 Thermal Overload Relay Trip Class 10, 36-47A},{PN=1SAZ811201R1004},{CTN=85364900},{EXTTYPE=TF65-47},{INVDES=TF65-47 Thermal Overload Relay Trip Class 10, 36-47A},{DES=Thermal Overload Relay},{LCP=Active},{DESCSHORT=TF65-47 Thermal Overload Relay}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TF65 - Thermal Overload Relays
Bill of material
ABB - 1SAZ811201R1004 + TF65-47 Thermal Overload Relay Trip Class 10, 36-47A
PN
Product ID
1SAZ811201R1004
1SAZ811201R1004
EXTTYPE
Extended Product Type
TF65-47
TF65-47
INVDES
Invoice Description
TF65-47 Thermal Overload Relay Trip Class 10, 36-47A
TF65-47 Thermal Overload Relay Trip Class 10, 36-47A
DES
Description
Thermal Overload Relay
DESCLONG
Long Description
The TF65-47 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
The TF65-47 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.
INTNO
International product number
4013614482946
4013614482946
MANUID
Product number of the Manufacturer
1SAZ811201R1004
1SAZ811201R1004
EF008211
Adjustable current range
36 - 47
36 - 47
A
EF007357
Max. rated operation voltage Ue
690
V
EF000003
Mounting method
Direct attachment
Direct attachment
EF006819
Type of electrical connection of main circuit
Screw connection
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF003531
Number of auxiliary contacts as change-over contact
1
EF006668
Release class
CLASS 10
EF011940
Reset function input
false
EF011941
Reset function automatic
true
EF011942
Reset function push-button
true
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
TF65