??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
TFP-ST - Accessories, Filler plugs
Bill of material
107908 TFP-ST
ARTNR
Art.No.
PREVIEW
Preview
DES
Description
IP
IP Protection
IP54
MAT
Material of the Membrane
Polyamide
T
Material temperature range
-40 to +120 °C
SM
Flammability classification
UL94-V0
SH
Properties
halogen and silicon free
NE
N. of cable lead-throughs
1
IR1
Cable installation range 1 (Ø)
mm
B
Width
mm
L
Length
mm
W
Weight
g
WP
Packaging unit weight
kg
PK
Packing
Bag
PA
Packaging Unit
25
MOQ
Delivery Unit
1
CN
Customs Tariff Number
39174000