??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TG MPI-88
Bill of material
18600301
MD01
VAR__MANUID_
18600301
DESCSHORT
Short Description
TG MPI-88
DESCLONG
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey, for TG 88<br /><strong>Dimensions: </strong>53 x 73 x 2,5 mm
INTNO
International product number
4013902816491
MANUID
Product number of the Manufacturer
18600301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TG MPI-88
EF000008
53
EF000040
2.500
EF000115
true
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0132
LENGTH
73
WIDTH
53
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04