TH20-0190-SW-B05R1B14G1-N-N-N
THK
전동액츄에이터r
유니버셜시리즈
Type TH
TH - without Motor
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{thk/electrical_actuator/universal_series/type_th/without_motor/th20_ball_screw_mot_war_wm_asmtab.prj},{NB=TH20-0190-SW-B05R1B14G1-N-N-N(0)},{MODEL=TH20},{LM=SW},{LML=},{BS=B05},{BSL=},{ST=190},{TM=R1},{MRR=03},{MB=B14},{C=0},{S=N},{CC=N},{MO=-},{MM=-},{DMC=-},{OT=-},{AV=-},{CTL=-},{AN=-},{POS=0},{PPATH=../type_th_parts/type_th_ball_screw_asmtpl.prj},{PRA=4.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
THK
내용
TH20 Ball screw, Motor warp
BOM
TH20-0190-SW-B05R1B14G1-N-N-N
MODEL
Model Number
TH20
LM
LM Guide
SW : SSR-XW
HV : SHS-V
SW : SSR-XW
HV : SHS-V
LML
LM Guide QZ Lubricator
No QZ
Q : with QZ
No QZ
Q : with QZ
BS
Ball Screw Lead
B05 : 5mm
B20 : 20mm
B40 : 40mm
J05 : 5mm (pre-load)
B05 : 5mm
B20 : 20mm
B40 : 40mm
J05 : 5mm (pre-load)
BSL
Ball Screw QZ lubricator
No QZ
Q : with QZ and Wiper seals
No QZ
Q : with QZ and Wiper seals
ST
Stroke
190
310
430
550
790
970
1150
1330
1510
1690
1930
2170
180 (with Bellows)
300 (with Bellows)
410 (with Bellows)
510 (with Bellows)
720 (with Bellows)
880 (with Bellows)
1040 (with Bellows)
1200 (with Bellows)
1360 (with Bellows)
1520 (with Bellows)
1720 (with Bellows)
1940 (with Bellows)
190
310
430
550
790
970
1150
1330
1510
1690
1930
2170
180 (with Bellows)
300 (with Bellows)
410 (with Bellows)
510 (with Bellows)
720 (with Bellows)
880 (with Bellows)
1040 (with Bellows)
1200 (with Bellows)
1360 (with Bellows)
1520 (with Bellows)
1720 (with Bellows)
1940 (with Bellows)
mm
TM
Type of Motor / Controller
R1 : Right side motor wrap (without Motor)
R2 : Left side motor wrap (without Motor)
R3 : Bottom (without Motor)
R4 : Right side motor wrap (User specification)
R5 : Left side motor wrap (User specification)
R6 : Bottom (User specification)
R1 : Right side motor wrap (without Motor)
R2 : Left side motor wrap (without Motor)
R3 : Bottom (without Motor)
R4 : Right side motor wrap (User specification)
R5 : Left side motor wrap (User specification)
R6 : Bottom (User specification)
MRR
Motor Reverse Reducing ratio
G1: 1/1
G2: 2/3
G3: 1/2
G1: 1/1
G2: 2/3
G3: 1/2
MB
Motor Bracket
B14
D11
D14
D19
F11
F14
J14
J16
J19
B14
D11
D14
D19
F11
F14
J14
J16
J19
C
Cover
N : No Cover
C : Cover provided
N : No Cover
C : Cover provided
S
Sensor
N : No Sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
N : No Sensor
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A (N.O. contact) (1pc.), GX-F12B (N.C. contact) (2pcs.) (SUNX)
CC
Cable Chain
N : No Cable Chain
J : KSH-24L-42
K : KSH-32WL-60
N : No Cable Chain
J : KSH-24L-42
K : KSH-32WL-60
POS
Position of Slider
mm
값 입력 POS
Position of Slider
mm
cm
inch
ft
확인
COM
comment
-