??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Şirket
BELIMO EMEA
Açıklama
Termal enerji sayacı MID / EN 1434 d
Malzeme listesi
22PEM-1UC
SA010ID04
Manufacturer name
Belimo
SA810ID03
Manufacturer order number
PREVIEW
Preview
LOD
Level of Geometry
SA810ID10
Description text
SA700ID28
Nominal dimension
SA700ID30
Nominal pressure PN
25
SA700ID06
kvs value
0.000 m³/h
SA700ID04
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
SA700ID26
Product description
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure(working pressure) ps
0.000 bar
SA700ID40
permitted media
Su
SA700ID41
Manual adjustment on the valve available
No
SA700ID42
max. Glykolanteil des Mediums
0 %
SA200ID03
Body types
2-way
SA300ID03
Body connection variants
External thread
SA400ID03
Body material
Pirinç
SA450ID03
Surface
Nickel-plated
SA010ID02
Sheet number of the guideline
2