??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Thermoplastic Rubber - Thermoplastic Rubber
Bill of material
35K080r
PN
Part Number
35K080r
WH
Wheel
35K TPR
D
Wheel Diameter
Inch
W
Tread Width
1 1/8 Inch
CAP
Capacity
220 lbs
WB
Bearing Type
Precision Ball
HUB
Hub Length
1.44 Inch
BB
Bearing Bore
5/16 Inch