??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
Baldor Reliance
Description
Three Phase, TEFC, C-Face, Foot Mounted
Bill of material
CBM3546T
HP
Hp
RPM
1800 r/min
NEMA
NEMA Frame
CN
Catalog Number
C
Overall Length
17.86 Pouce
CDIM
C Dim.
17.86 Pouce
WT
Aprx. Wt.
lb
FLE
Full Load Efficiency
V
Voltage
208-230/460
FLA
Full Load Amps
BR
Brake Rating
BRAKE
Brake
5.550 Pouce
LMTR
Length of The Motor
12.310 Pouce