125994
Sikla
Siconnect
High Corrosion Protection
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sikla/siconnect/high_corrosion_protection/st.prj},{NB=125994 (LODLEVEL=400)},{TYP=550/350},{LODLEVEL=400},{R=R 1/2''},{SL=490},{BO=11},{G=0.52},{VERP=10},{ARTNR=125994},{ES=M10x80},{ZL=7},{ZLZ=12.0},{H=24.000},{D=21.300},{B=27.600},{RR=15.000},{HH=5.500},{H1=12.000},{CNSSORT=999}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Sikla
Description
Tie Rod STR HCP - Tie Rod STR HCP
Bill of material
125994
TYP
Typ
550/350
550/350
LODLEVEL
Level of detail
400
300
400
300
R
Pipe
R 1/2''
R 1/2''
SL
Length of shank
490
490
mm
BO
Bore
11
mm
G
Weight
0.52
0.52
kg
VERP
Packing
10
Stück
ARTNR
Part No.
125994
125994
ES
recommended bolt for fixing to Support Bracket
M10x80
M10x80
ZL
Perm. load under tension and pressure
7
7
kN
ZLZ
Perm. load (tension and pressure) in civil protection applications
12.0
12.0
kN
CNSSORT
Sorting key
999