??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Tilt Sensors and Inclinometers
Bill of material
G-NSDOG2-200
PN
Part Number
G-NSDOG2-200
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
DUAL AXIS MEMS CAN J1939 TILT SENSOR
INTERFACE
Interface
Digital
VS
Voltage Supply
8 – 30 VDC
MOUNTING
Mounting
Horizontal
MR
Measurement Ranges
up to +/- 90 °
DIMENSIONS
Dimension
up to 70 mm
ACCURACY
Accuracy
up to +/- .3 °
RESOLUTION
Resolution
up to +/- .01 °
MP
Measurement Principle
MEMS
OT
Operating Temperature
-40 – 85 °C
PACKAGE
Package
Plastic Housing
MA
Measurement Axes
Dual Axis
PC
Protection Class
IP 67
ID
Interface Digital
CAN J1939
CONNECTION
Connection
Connector TE/AMP