??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Tilting adaptor +100°/–60° for command panels with support arm connection ▭ 120 x 65 mm - Support arm system CP 40, steel
Bill of material
6206.460
BEST
Model No.
6206.460
W
Tilt angle
°
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Tilting adaptor +100°/–60°
BEZ2
Designation 2
for command panels with support arm connection 120 x 65 mm
GEW
Weight
0.800 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882