??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Haberkorn
Description
Timing belt pulleys H 200 for belt width 200 (2" = 50,8 mm)
Bill of material
T21854
NAME
Name
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Z
Number of teeth
DP
dp
mm
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
58.7 mm
L
mm
D
d
mm
N
n°flange
KG
kg