??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Timing belt pulleys with pilot bore T10 -31 - Metric pulleys ''T'' - DIN 7721-2
Bill of material
28016025
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Al
Z
Number of teeth
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
21 mm
L
31 mm
D
d
mm
N
n°flange
KG
kg