??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Haberkorn
Description
Timing belt pulleys XH 400 for belt width 400 (4" = 101,6 mm)
Bill of material
T42046
NAME
Name
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
2F
MAT
Material
St
Z
Number of teeth
DP
dp
mm
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
119 mm
L
132 mm
D
d
32 mm
N
n°flange
KG
kg