??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Tina - Adaptation units for DYNlink
Bill of material
ABB - 2TLA020054R0600 +
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003811
Other bus systems
EF003361
Remote operation possible
EF003535
Ethernet
EF000003
Mounting method
EF002950
Width in number of modular spacings
EF001504
With bus connection
EF003866
LED controlling
EF005950
With LED indication
EF003914
Local operation/hand operation
EF000318
Number of inputs
EF003648
Max. switching current
A
EF003840
Input voltage
- - - V
EF003832
Suitable for C-load
EF001740
Max. number of venetian-blind outputs
EF004698
With switch function
EF001435
Rated operating voltage
- - - V
EF003809
External signal voltage necessary
EF003905
Different phases connectable
EF000143
Type of current
EF005474
Degree of protection (IP)
CTN
Customs tariff number
WEBLINK
Deeplink product page
TYPE
Type