You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
한국어
English
TIPC-G28B
CP System
CPSFIX
Powered by
Download CAD models
Download CAD
Download PDF datasheet
Previews
3D
2D
CAD model selection
{cps/cpsfix/tipc_ip67.prj},{NB=TIPC_IP67-G28B},{TYPE=G},{THREAD=G1\"},{TS=28},{COLOR=B},{S=30.200},{L1=15.0},{L=54.0},{PH1=25.0},{PHD=41.500},{D=47.000},{SW=43.0},{SX=33.249},{SIZEX=28}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 6
HELP_VARIABLE
Company
CP System
Description
TIPC IP67 - CPSFIX
Bill of material
TIPC-G28B
TYPE
Type
G
THREAD
Thread
G1"
G1"
TS
Tube Size
28
28
COLOR
Color
B: Black
G: Grey
B: Black
G: Grey
S
Size
30.200
30.200
L1
15.0
15.0
mm
L
54.0
54.0
mm
PH1
25.0
25.0
mm
PHD
41.500
41.500
mm
D
47.000
47.000
mm
SW
43.0
43.0
mm