??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
Table stand H=224mm - Accessories table stand QS TB, H= 224 mm, pair
Bill of material
44616N Table stand QS TB30, H= 224 mm, pair
ARTNR
Id.-No.
44616N
TYP
Designation
KTB/KTBD/TB/TBD
A
Chassis width
mm
FARBE
Finish
uncoloured
TNR
Order No.
44616N
TNR1
Designation
Table stand QS TB30, H= 224 mm, pair