카탈로그: TONGJIN
생성됨: 13.10.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TONGJIN
TJEN040S50AR04AM1C1M010R1
TONGJIN
TJEN040
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{tongjin/tjen040/tjen040_asmtab.prj},{NB=TJEN040S50AR04AM1C1M010R1_0},{MODEL=TJEN040},{STROKE=50},{STT=A},{AM=R},{PITCH=04},{MM=A},{CI=M1},{THREAD=C1},{MB=M},{MP=010},{BRAKE=},{REDUCTION=R1},{OC=},{ST=},{POS=0},{PPATH=assemblies/tjen040_asmtpl.prj},{RM=None}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TONGJIN
Description
TJEN040 - servo electric cylinder
Bill of material
TJEN040S50AR04AM1C1M010R1
MODEL
Model
TJEN040
STROKE
Stroke
50
75
100
125
150
175
200
250
300
350
400
450
500
50
75
100
125
150
175
200
250
300
350
400
450
500
mm
STT
Screw type
A : Sliding screw
B : Ball screw rod
C : Planetary roller screw
A : Sliding screw
B : Ball screw rod
C : Planetary roller screw
AM
Anti-rotation mechanism
R : Transformation without defense
T : Anti-transition
R : Transformation without defense
T : Anti-transition
PITCH
Screw Pitch
04
mm
MM
Motor Mount
A : Linear
B : Foldback
A : Linear
B : Foldback
CI
Cylinder Installation
M1 : Bottom threaded
M2 : Bottom type
M3 : Front flange
M5 : Rear shaft
MX : User Defined
M1 : Bottom threaded
M2 : Bottom type
M3 : Front flange
M5 : Rear shaft
MX : User Defined
THREAD
Internal/Extemal thread
C1 : External
C2 : Internal
C3 : U-bolt
C4 : Ball joint
C1 : External
C2 : Internal
C3 : U-bolt
C4 : Ball joint
MB
Motor brand
M : Mitsubishi
Y : Yaskawa
T : Delta
P : Panasonic
S : Siemens
I : Inovance
M : Mitsubishi
Y : Yaskawa
T : Delta
P : Panasonic
S : Siemens
I : Inovance
MP
Motor Power
010 : 100W
020 : 200W
010 : 100W
020 : 200W
BRAKE
Brake
Without brake
B:Without brake
Without brake
B:Without brake
REDUCTION
Reduction ratio
R1
OC
Normally open/close
Blank
O1 : 1 normally open
O2 : 2 normally open
C1 : 1 normally closed
C2 : 2 normally closed
O1C2 : 1 normally open 2 normally closed
O2C1 : 2 normally open 1 normally closed
Blank
O1 : 1 normally open
O2 : 2 normally open
C1 : 1 normally closed
C2 : 2 normally closed
O1C2 : 1 normally open 2 normally closed
O2C1 : 2 normally open 1 normally closed
ST
Sensor type
Blank
Blank
POS
RT
Rated thrust
0.45
Kn
RM
Reducer model
None
ECTS
Electric cylinder telescopic speed
200
mm/s
SM
Servo model
HG-KN13JK-S100