??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TONGJIN
Description
TJER140 - servo electric cylinder
Bill of material
TJER140S50AR10AM3C1M100R03N
MODEL
Model
TJER140
STROKE
Stroke
mm
STT
Screw type
AM
Anti-rotation mechanism
PITCH
Screw Pitch
mm
MM
Motor Mount
CI
Cylinder Installation
THREAD
Internal/Extemal thread
MB
Motor brand
MP
Motor Power
BRAKE
Brake
REDUCTION
Reduction ratio
REDUCER
Reducer
OC
Normally open/close
ST
Sensor type
RT
Rated thrust
8.09 Kn
RM
Reducer model
TJAB115-003-S2-P2-III
ECTS
Electric cylinder telescopic speed
111 mm/s
SM
Servo model
HG-SN102JK-S100