??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK ABP-55/75
Bill of material
19400201
MD01
VAR__MANUID_
19400201
DESCSHORT
Short Description
TK ABP-55/75
DESCLONG
Long Description
External mounting plate made of plastic, for TK PC 55 and TK PC 75, Set = 10 pcs.<br /><strong>Dimensions: </strong>48 x 61,5 x 12 mm
INTNO
International product number
4013902903795
MANUID
Product number of the Manufacturer
19400201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK ABP-55/75
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.084
LENGTH
61.500
WIDTH
48
DEPTH
12
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04