??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
TLH Series - TLH Series - (0.50 mm) .0197" Ultra-Low Profile Terminal
Bill of material
TLH-010-0.50-G-D-TR
PN
Part Number
TLH-010-0.50-G-D-TR
SERIES
Series
TLH
POS
Pins per Row
LS
Lead Style
-0.50
PLOPT
Plating Option
-G: 10µ" MIN Au In Contact, 3µ" MIN Au On Tail
ROW
Row
-D: Double Row
AOPT
Alignment Pin Option
PPOPT
Polyamide Film Pick & Place Pad Option
TROPT
Packaging Options
A
Dim A
8.000 mm
B
Dim B
5.480 mm
C
Dim C
4.500 mm