??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TLZ36CB,TLZ36CN,TLZ36S - Support slider type for cam bearing follower
Bill of material
TLZ36CB6-12
MODEL
Model
MAT
material
SUR
surface treatment
CODE
Code
VAR02
d
mm
VAR04
h Specified unit: 1mm
mm
Enter value for VAR04
h Specified unit: 1mm
mm
cm
inch
ft
FIX02
H
18 mm
FIX04
T
10 mm
FIX06
L1
24 mm
FIX08
La
38 mm
FIX10
d1
7.5 mm
FIX12
d2
4.5 mm
FIX14
t
5.1 mm
FIX95
PDF
PDF