??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AirTAC
Description
TMI_TMIC Accessory - With guide cylinder
Bill of material
F-TMICM16X25(0)
CNSORDERNO
Ordering code
MODEL
Model
TYPE
Bearing Type
BS
Bore size
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
mm
AB
mm
AC
mm
AD
mm
AE
mm
AF
1 mm
B
mm
BA
mm
C
mm
CA
mm
D
mm
G
mm
H
mm
J
9 mm
JA
5.5 mm
JB
mm
JC
mm
K
5.5 mm
L
M5X0.8
LA
mm
M
mm
MA
mm
MB
mm
MC
mm
N
mm
P
R
RA
12 mm
RB
mm
RC
mm
RD
mm
FZT
mm
FJL
mm