??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
TMS-SFSI-BK - Modular Cable Entry Frames, Snap-in mounting frame
Bill of material
107707 TMS-SFSI-BK
ARTNR
Art.No.
PREVIEW
Preview
DES
Description
OC
Cutout
B24
IP
IP Protection
IP54
MAT
Material of the Membrane
Polyamide
T
Material temperature range
-40 to +120 °C
SM
Flammability classification
UL94-V0
SH
Properties
halogen and silicon free
NE
N. of cable lead-throughs
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
4.5 mm
B
Width
mm
L
Length
64 mm
H
Height
39 mm
W
Weight
g
WP
Packaging unit weight
kg
PK
Packing
Single packed
PA
Packaging Unit
1
MOQ
Delivery Unit
1
CN
Customs Tariff Number
85472000